COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C133M-70x110 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C133M-70x110

Series

N/A C133

Component Bore Diameter

N/A 4.3307 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 19708 psi

Inside Diameter

N/A 70 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 30403 lbf

Maximum Transmitted Torque

N/A 3491 ft·lb

Mountable Length

N/A 1.201 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 8

Number of Tapers

N/A 1

Outside Diameter

N/A 4.3307 in

Overall Length

N/A 1.9880 in

Shaft Contact Pressure

N/A 30970 psi

Weight

N/A 4.200 lb