COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C193E-087 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C193E-087

Series

N/A C193

Component Bore Diameter

N/A 1.5625 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 15159 psi

Inside Diameter

N/A 0.8750 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 0.9840 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 5277 lbf

Maximum Transmitted Torque

N/A 192.4 ft·lb

Mountable Length

N/A 0.754 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 6

Number of Tapers

N/A 1

Overall Length

N/A 1.1810 in

Shaft Contact Pressure

N/A 27070 psi

Weight

N/A 6.4 oz