COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C193M-28 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C193M-28

Series

N/A C193

Component Bore Diameter

N/A 1.8750 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 16740 psi

Inside Diameter

N/A 28 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.1020 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7916 lbf

Maximum Transmitted Torque

N/A 363.6 ft·lb

Mountable Length

N/A 0.829 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 9

Number of Tapers

N/A 1

Outside Diameter

N/A 1.8750 in

Overall Length

N/A 1.2990 in

Shaft Contact Pressure

N/A 28473 psi

Weight

N/A 9.6 oz