COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C415E-693 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C415E-693

Series

N/A C415

Component Bore Diameter

N/A 9.2520 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 20058 psi

Inside Diameter

N/A 6.9375 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 3.6610 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 176282 lbf

Maximum Transmitted Torque

N/A 50956 ft·lb

Mountable Length

N/A 3.071 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 15

Number of Tapers

N/A 2

Outside Diameter

N/A 9.2520 in

Overall Length

N/A 4.213 in

Shaft Contact Pressure

N/A 26750 psi

Weight

N/A 400 oz