COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6202520 1.8750 Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202520

Inside Diameter

N/A 1.8750 in

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 3.5625 in

Material

N/A Steel

Outside Diameter

N/A 2.8750 in

Overall Length

N/A 3-9/16 in

Series

N/A Trantorque GT

Weight

N/A 3 lb