COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

N/A Fenner 0.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.3750 in N/A 0.8750 in N/A 0.75 in N/A 7/8 in
N/A Fenner 6 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 6 mm N/A 19 mm N/A 16 mm N/A 19 mm
N/A Fenner 19 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 19 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.2500 in N/A 1.5938 in N/A 1.75 in N/A 1-19/32 in
N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.2500 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
N/A Fenner 1.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.6250 in N/A 3.1250 in N/A 2-5/8 in N/A 3-1/8 in
N/A Fenner 60 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 60 mm N/A 98.4 mm N/A 75 mm N/A 98.4 mm
N/A Fenner 16 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 16 mm N/A 28.5 mm N/A 25.5 mm N/A 28.5 mm
N/A Fenner 0.8125 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.8125 in N/A 1.8750 in N/A 1.75 in N/A 1.7180 in
N/A Fenner 1.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.3750 in N/A 1.6875 in N/A 1.8750 in N/A 1-11/16 in
N/A Fenner 24 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 24 mm N/A 47.6 mm N/A 45 mm N/A 47.6 mm
N/A Fenner 0.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.6250 in N/A 1.5000 in N/A 1.50 in N/A 1-1/2 in
N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.7500 in N/A 1.8125 in N/A 1.50 in N/A 1-13/16 in
N/A Fenner 2.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.0000 in N/A 3.5625 in N/A 2.8750 in N/A 3-9/16 in
N/A Fenner 38 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 38 mm N/A 69.9 mm N/A 60.5 mm N/A 69.9 mm
N/A Fenner 1.4375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.4375 in N/A 2.7500 in N/A 2.3750 in N/A 2-3/4 in
N/A Fenner 0.5625 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.5625 in N/A 1.1250 in N/A 1 in N/A 1-1/8 in
N/A Fenner 4 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 4 mm N/A 19 mm N/A 16 mm N/A 19 mm
N/A Fenner 2.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.2500 in N/A 3.7500 in N/A 3.1250 in N/A 3-3/4 in
N/A Fenner 1.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.5000 in N/A 2.7500 in N/A 2.3750 in N/A 2-3/4 in
N/A Fenner 0.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.9375 in N/A 1.8750 in N/A 1.75 in N/A 1-7/8 in
N/A Fenner 1.8750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.8750 in N/A 3.5625 in N/A 2.8750 in N/A 3-9/16 in
N/A Fenner 22 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 22 mm N/A 47.6 mm N/A 45 mm N/A 47.6 mm
N/A Fenner 25 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 25 mm N/A 47.6 mm N/A 45 mm N/A 47.6 mm
N/A Fenner 45 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 45 mm N/A 90.5 mm N/A 73 mm N/A 90.5 mm
1 - 25 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4