COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6202811 20 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202811

Inside Diameter

N/A 20 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 47.6 mm

Material

N/A Steel

Outside Diameter

N/A 45 mm

Overall Length

N/A 47.6 mm

Series

N/A Trantorque GT

Weight

N/A 0.69 lb