COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6202190 0.8125 Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202190

Component Bore Diameter

N/A 10.2362 in

Inside Diameter

N/A 0.8125 in

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 1.8750 in

Material

N/A Steel

Outside Diameter

N/A 1.75 in

Overall Length

N/A 1.7180 in

Series

N/A Trantorque GT

Weight

N/A 0.69 lb