COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Brands

N/A Pitchlign®

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A SJ7194

Prop 65

N/A Yes

Series

N/A SJ

Bore Diameter

N/A 1 in

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 7000 lbf

Flanges

N/A No Flange

Lubrication Hole Type

N/A Hole on Outer Ring

Maximum Speed

N/A 13000 rpm

Needle Bearing Type

N/A Machined Bearing with No Inner Ring

Number of Rows

N/A 1

Operating Temperature Range

N/A -40 to +300 ºF

Outside Diameter

N/A 1.50 in

Overall Width

N/A 1.0000 in

Precision Rating

N/A Not Rated

Static Load Capacity

N/A 11400 lb