COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Closure Type

Maximum Speed

Outside Diameter

N/A RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.3750 in N/A Double Sealed N/A 2800 rpm N/A 1.8750 in
N/A RBC® SJ Series 1.9375 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.9375 in N/A Open N/A 6900 rpm N/A 2.50 in
N/A RBC® SJ Series 4 Inch (in) Bore Diameter Needle Roller Bearing N/A 4 in N/A Open N/A 3300 rpm N/A 5.0000 in
N/A RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.56 in N/A Open N/A 8500 rpm N/A 2.13 in
N/A RBC® SJ Series 0.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.75 in N/A Open N/A 17000 rpm N/A 1.25 in
N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing N/A 1 in N/A Open N/A 13000 rpm N/A 1.50 in
N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing N/A 1 in N/A Double Sealed N/A 13000 rpm N/A 1.50 in
N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing N/A 1 in N/A Open N/A 13000 rpm N/A 1.50 in
N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing N/A 1 in N/A Double Sealed N/A 3800 rpm N/A 1.50 in
N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.25 in N/A Open N/A 11000 rpm N/A 1.75 in
N/A RBC® SJ Series 1.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.5 in N/A Open N/A 9000 rpm N/A 2.06 in
N/A RBC® SJ Series 1.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.5 in N/A Double Sealed N/A 2500 rpm N/A 2.06 in
N/A RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.56 in N/A Open N/A 8500 rpm N/A 2.13 in
N/A RBC® SJ Series 1.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.75 in N/A Double Sealed N/A 2200 rpm N/A 2.31 in
N/A RBC® SJ Series 1.81 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.81 in N/A Open N/A 7400 rpm N/A 2.38 in
N/A RBC® SJ Series 2.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 2.25 in N/A Open N/A 5900 rpm N/A 3.00 in
N/A RBC® SJ Series 2.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 2.5 in N/A Open N/A 5300 rpm N/A 3.25 in
N/A RBC® SJ Series 2.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 2.5 in N/A Double Sealed N/A 5300 rpm N/A 3.25 in
N/A RBC® SJ Series 2.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 2.75 in N/A Open N/A 4800 rpm N/A 3.50 in
N/A RBC® SJ Series 3.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 3.75 in N/A Open N/A 3600 rpm N/A 4.7500 in
N/A RBC® SJ Series 5 Inch (in) Bore Diameter Needle Roller Bearing N/A 5 in N/A Open N/A 2700 rpm N/A 6.50 in
N/A RBC® SJ Series 6.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 6.5 in N/A Open N/A 2000 rpm N/A 8.00 in
N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.25 in N/A Double Sealed N/A 3100 rpm N/A 1.75 in
N/A RBC® SJ Series 3 Inch (in) Bore Diameter Needle Roller Bearing N/A 3 in N/A Open N/A 4500 rpm N/A 3.75 in
N/A RBC® SJ Series 6 Inch (in) Bore Diameter Needle Roller Bearing N/A 6 in N/A Open N/A 2200 rpm N/A 7.50 in
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2