Brands |
N/A Pitchlign® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SJ7345 |
UPC Code |
N/A 637400015794 |
Series |
N/A SJ |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1.9375 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Compatible Inner Ring |
N/A IR7345 |
Dynamic Load Capacity |
N/A 10100 lbf |
Fillet Radius |
N/A 0.06 in |
Finish/Coating |
N/A Chrome Steel |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Maximum Speed |
N/A 6900 rpm |
Needle Bearing Type |
N/A Machined Bearing with No Inner Ring |
Number of Rows |
N/A 1 |
Operating Temperature Range |
N/A -40 to 300 ºF |
Outside Diameter |
N/A 2.50 in |
Overall Width |
N/A 1.2500 in |
Precision Rating |
N/A Not Rated |
Standards Met |
N/A MS 51961 |
Static Load Capacity |
N/A 24100 lbf |
Weight |
N/A 0.54 lb |
Applications |
N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery |
Features & Benefits |
N/A
|