COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K81118-TV Thrust Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81118-TV

Bearing Width

N/A 9 mm

Bore Diameter

N/A 90 mm

Cage Material

N/A Nylon

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 120 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.39 lb