COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EBCB101224 Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905303845

Manufacturer Part Number

N/A EBCB101224

Bearing Material

N/A Cast Bronze C87850

Bore Diameter

N/A 0.6250 in

Material Specification

N/A C87850

Maximum V Value

N/A 450 sfpm

Maximum P Value

N/A 4400

Maximum PV Value

N/A 100000

Operating Temperature Range

N/A -40 to 400 ºF

Outside Diameter

N/A 0.75 in

Overall Length

N/A 3.0000 in

Series

N/A EBCB

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.1240 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting cast bronze lead free bearings are machined from continuous cast C87850 ECO BRONZE for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our ECO BRONZE bearings have been independently tested and proven to be superior to other cast lead free materials.
  • Our standard EBCB bearing line features over 200 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications.