Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 07642959 | N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.5000 in |
| 07642960 | N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 0.7500 in |
| 07642961 | N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.1875 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3125 in | Overall Length N/A 1.0000 in |
| 07642962 | N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.2500 in |
| 07642963 | N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.3750 in |
| 07642964 | N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.5000 in |
| 07642965 | N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.7500 in |
| 07642966 | N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 1.0000 in |
| 07642967 | N/A Bunting EBCB Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3125 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.4375 in | Overall Length N/A 1.0000 in |
| 07642968 | N/A Bunting EBCB Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3125 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 1.0000 in |
| 07642969 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 0.3750 in |
| 07642970 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 0.5000 in |
| 07642971 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
| 07642972 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 1.0000 in |
| 07642973 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 1.2500 in |
| 07642974 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.50 in | Overall Length N/A 1.5000 in |
| 07642975 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 0.7500 in |
| 07642976 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 1.0000 in |
| 07642977 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 1.2500 in |
| 07642978 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.6250 in | Overall Length N/A 0.7500 in |
| 07642979 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
| 07642980 | N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.3750 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.2500 in |
| 07642981 | N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.4375 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 1.0000 in |
| 07642982 | N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.4375 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 1.2500 in |
| 07642983 | N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | Bore Diameter N/A 0.4375 in | Maximum V Value N/A 450 sfpm | Outside Diameter N/A 0.5625 in | Overall Length N/A 2.0000 in |