Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905205408 |
Manufacturer Part Number |
N/A CFM008011012 |
Bearing Material |
N/A Cast Bronze |
Bore Diameter |
N/A 8 mm |
Flange Diameter |
N/A 14 mm |
Flange Width |
N/A 1.5 mm |
Material Specification |
N/A C93200 (Society of Automotive Engineers (SAE) 660) |
Maximum V Value |
N/A 750 sfpm |
Maximum P Value |
N/A 4000 |
Maximum PV Value |
N/A 75000 |
Operating Temperature Range |
N/A -450 to 500 ºF |
Outside Diameter |
N/A 11 mm |
Overall Length |
N/A 12 mm |
Series |
N/A CFM |
Sleeve Bearing Type |
N/A Flanged Bearing |
Weight |
N/A 0.0130 lb |
Features & Benefits |
N/A
|