COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ECOW092002 SAE841 ECO (USDA H-1) Thrust
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905239328

Manufacturer Part Number

N/A ECOW092002

Bearing Material

N/A Powdered Metal SAE 841 Bronze Eco

Inside Diameter

N/A 0.5625 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000 psi

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.25 in

Series

N/A ECOW

Thickness

N/A 0.1250 in

Weight

N/A 0.03 lb