COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
964731 SBPA3-16.0-040-070-07-090-16.0
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964731

Actuation

N/A Air

Bore Type

N/A Straight

Brake Size

N/A 3

Coupling Type

N/A Clamp Collar

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Acrylic Paint

Function

N/A Stopping and Holding

Input Bolt Circle

N/A 90 to 105 mm

Input Bore Diameter

N/A 16 mm

Input Pilot Outside Diameter

N/A 70 mm

Maximum Speed

N/A 10000 rpm

Maximum Pressure

N/A 6.9 bar

Mounting Configuration

N/A Square Flange

Open or Enclosed Design

N/A Enclosed

Output Bolt Circle

N/A 90 to 105 mm

Output Pilot Outside Diameter

N/A 70 mm

Output Shaft Diameter

N/A 16 mm

Output Shaft Length

N/A 39 mm

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 964650

Return Type

N/A Spring

Series

N/A SBPA03

Static Torque Capacity

N/A 11 N·m

Torsional Stiffness

N/A 5287 N·m/rad

Weight

N/A 5 lb

Features & Benefits

Features & Benefits

N/A
  • Air engaged
  • Zero backlash
  • Low inertia
  • 20-50% more torque than competition

General Information

General Information

N/A Includes quick exhaust valve for improved engagement response.