COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Input Bolt Circle

Input Bore Diameter

N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964816 N/A Spring N/A 126 to 150 mm N/A 19 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964815 N/A Spring N/A 150 to 186 mm N/A 19 mm
N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964906 N/A Spring N/A 215 mm N/A 32 mm
N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964605 N/A Spring N/A 2.625 in N/A 0.375 in
N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964606 N/A Spring N/A 2.625 in N/A 0.250 in
N/A Nexen 75 to 92 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964621 N/A Air N/A 75 to 92 mm N/A 14 mm
N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964709 N/A Spring N/A 90 to 109 mm N/A 14 mm
N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964710 N/A Spring N/A 90 to 109 mm N/A 14 mm
N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964711 N/A Spring N/A 90 to 109 mm N/A 16 mm
N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964712 N/A Spring N/A 90 to 109 mm N/A 16 mm
N/A Nexen 95 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964713 N/A Spring N/A 95 to 109 mm N/A 14 mm
N/A Nexen 90 to 105 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964731 N/A Air N/A 90 to 105 mm N/A 16 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964814 N/A Spring N/A 126 to 150 mm N/A 19 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964817 N/A Spring N/A 126 to 150 mm N/A 19 mm
N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964818 N/A Spring N/A 115 to 150 mm N/A 19 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964819 N/A Spring N/A 126 to 150 mm N/A 19 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964820 N/A Spring N/A 126 to 150 mm N/A 22 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964821 N/A Spring N/A 126 to 150 mm N/A 22 mm
N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964823 N/A Spring N/A 115 to 150 mm N/A 19 mm
N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964850 N/A Air N/A 126 to 150 mm N/A 19 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964907 N/A Spring N/A 150 to 186 mm N/A 24 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964908 N/A Spring N/A 150 to 186 mm N/A 24 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964909 N/A Spring N/A 150 to 186 mm N/A 24 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964913 N/A Spring N/A 150 to 186 mm N/A 24 mm
N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964950 N/A Air N/A 150 to 186 mm N/A 24 mm
1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4