COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
964827 SBP4-N/A-095-10-115-14.0
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964827

Actuation

N/A Spring

Approximate Engagement Response Time

N/A 50 ms

Approximate Release Response Time

N/A 80 ms

Bore Type

N/A Straight

Brake Size

N/A 4

Coupling Type

N/A Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Anodized

Function

N/A Stopping and Holding

Input Bolt Circle

N/A 115 to 149.95 mm

Input Bore Diameter

N/A 14 mm

Input Pilot Outside Diameter

N/A 96.0 mm

Maximum Speed

N/A 10000 rpm

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 5.5 bar

Mounting Configuration

N/A Square Flange

Open or Enclosed Design

N/A Enclosed

Output Pilot Outside Diameter

N/A 95 mm

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 964650

Return Type

N/A Air

Series

N/A SBP4

Static Torque Capacity

N/A 100 N·m

Weight

N/A 8 lb

Features & Benefits

Features & Benefits

N/A
  • Zero backlash
  • Low inertia
  • For use with motor driven linear stages and slides

General Information

General Information

N/A Includes quick exhaust valve for improved engagement response.