COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23068BL1W33 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23068BL1W33

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 340 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 520000 lbf

Fillet Radius

N/A 5 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 133 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359521108

Maximum Speed

N/A 820 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 133 mm

Outside Diameter

N/A 520 mm

Overall Width

N/A 133 mm

Static Load Rating

N/A 1020000 lbf

Weight

N/A 229.280 lb