Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02280753 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22319EAW33C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 67 mm |
| 00065401 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22328EAW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 300 mm | Overall Width N/A 102 mm |
| 00063244 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22217EMW33C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 36 mm |
| 00063425 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22220EAW33 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 01447649 | N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22310EAW33C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 40 mm |
| 00131028 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24024EMW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
| 03191183 | N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23234EMW33C3 | Bore Diameter N/A 170 mm | Outside Diameter N/A 310 mm | Overall Width N/A 110 mm |
| 00066118 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23038EAW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 290 mm | Overall Width N/A 75 mm |
| 00065791 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23024EAW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 00067531 | N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23226EMW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 80 mm |
| 00064854 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22316EAW33 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 58 mm |
| 00064457 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22311EMW33C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |
| 00066636 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EAW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 03393498 | N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22207EAW33C3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 23 mm |
| 00066211 | N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23044EMW33 | Bore Diameter N/A 220 mm | Outside Diameter N/A 340 mm | Overall Width N/A 90 mm |
| 00133688 | N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24138EMW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 320 mm | Overall Width N/A 128 mm |
| 01447984 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22312EMW33C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 46 mm |
| 00063519 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22222EAW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 53 mm |
| 00066831 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23134EAW33 | Bore Diameter N/A 170 mm | Outside Diameter N/A 280 mm | Overall Width N/A 88 mm |
| 00064723 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22314EAW33 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 51 mm |
| 00065016 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22318EAW33 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 64 mm |
| 02300216 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EMW33C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 00063096 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22215EAW33 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00134542 | N/A NTN 241 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 24152BW33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 180 mm |
| 00066768 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EAW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |