COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22324EAW33C3/LP03 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22324EAW33C3/LP03

Series

N/A 223

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 120 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 263000 lbf

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 86 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359818383

Maximum Speed

N/A 2200 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 86 mm

Outside Diameter

N/A 260 mm

Overall Width

N/A 86 mm

Precision Rating

N/A Not Rated

Static Load Rating

N/A 288000 lbf

Weight

N/A 47.4 lb