COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23218EMW33C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23218EMW33C3

Series

N/A 232

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 105000 lbf

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 52.40 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359809626

Maximum Speed

N/A 3200 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 52.40 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 52.4 mm

Static Load Rating

N/A 115000 lbf

Weight

N/A 9.722 lb