COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23132EAW33C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23132EAW33C3

Series

N/A 231

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 160 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 274000 lbf

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 86 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 3413520532987

Maximum Speed

N/A 1900 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 86 mm

Outside Diameter

N/A 270 mm

Overall Width

N/A 86 mm

Static Load Rating

N/A 355000 lbf

Weight

N/A 43.65 lb