COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23238EMW33 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23238EMW33

Series

N/A 232

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 190 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 445000 lbf

Fillet Radius

N/A 4 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359810233

Maximum Speed

N/A 1500 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 340 mm

Overall Width

N/A 120 mm

Static Load Rating

N/A 560000 lbf

Weight

N/A 101.633 lb