COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
21305V Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 21305V

Series

N/A 213

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 10900 lbf

Fillet Radius

N/A 1.1 mm

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 17 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 3413520079024

Operating Temperature [Max]

N/A 250 ºF

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 17 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 17 mm

Precision Rating

N/A ABEC 1

Static Load Rating

N/A 8450 lbf

Weight

N/A 0.567 lb