COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22220EMW33 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22220EMW33

Series

N/A 222

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 100 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 106000 lbf

Fillet Radius

N/A 2.1 mm

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 46 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359805871

Operating Temperature [Max]

N/A 400 ºF

Maximum Speed

N/A 3600 rpm

Maximum Speed (Grease)

N/A 2800 rpm

Maximum Speed (Oil)

N/A 3600 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 46 mm

Outside Diameter

N/A 180 mm

Overall Width

N/A 46 mm

Precision Rating

N/A ABEC 1

Static Load Rating

N/A 111000 lbf

Weight

N/A 10.803 lb