Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 24056EMW33C3 |
Series |
N/A 240 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 280 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Cage Type |
N/A Machined |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 590000 lbf |
Fillet Radius |
N/A 4 mm |
Harmonization Code |
N/A 8482.30.0080 |
Inside Ring Width |
N/A 140 mm |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359644432 |
Operating Temperature [Max] |
N/A 400 ºF |
Maximum Speed |
N/A 1100 rpm |
Maximum Speed (Grease) |
N/A 800 rpm |
Maximum Speed (Oil) |
N/A 1100 rpm |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Ring Type |
N/A Not Split |
Outside Ring Width |
N/A 140 mm |
Outside Diameter |
N/A 420 mm |
Overall Width |
N/A 140 mm |
Precision Rating |
N/A ABEC 1 |
Static Load Rating |
N/A 915000 lbf |
Weight |
N/A 148.371 lb |