COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22222B/LP03 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22222B/LP03

Series

N/A 222

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 110 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Fillet Radius

N/A 2.1 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 4547359265354

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 200 mm

Overall Width

N/A 53 mm

Weight

N/A 15.873 lb