COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22309EAW33C4 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22309EAW33C4

Series

N/A 223

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 46500 lbf

Fillet Radius

N/A 1.5 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 3413520339135

Maximum Speed

N/A 5700 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 100 mm

Overall Width

N/A 36 mm

Static Load Rating

N/A 42000 lbf

Weight

N/A 3.02 lb