COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23028EAW33H2000B Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23028EAW33H2000B

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 140 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Fillet Radius

N/A 2 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359983951

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 210 mm

Overall Width

N/A 53 mm

Weight

N/A 13.999 lb