COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6E-23956EMW33 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6E-23956EMW33

Series

N/A 239

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 280 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Fillet Radius

N/A 2.1 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359812145

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 380 mm

Overall Width

N/A 75 mm

Weight

N/A 52.911 lb