COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
24030BC4 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 24030BC4

Series

N/A 240

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 150 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 132000 lbf

Fillet Radius

N/A 2.1 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C4

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 4547359287776

Maximum Speed

N/A 1800 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 225 mm

Overall Width

N/A 75 mm

Static Load Rating

N/A 238000 lbf

Weight

N/A 23.589 lb