COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CT 1101 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A CT 1101

Chain Tensioner Type

N/A Linear/Chain Guiding Head

For Chain Number

N/A 35

Housing Material

N/A Aluminum

Head Material

N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)

Maximum Spring Force

N/A 40 lb

Maximum Travel

N/A 1.05 in

Overall Height

N/A 5.6 in

Overall Length

N/A 5-1/2 in

Overall Width

N/A 0.7900 in

Tensioner Application

N/A Chain

Weight

N/A 0.8 lb