COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CT3401 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A CT3401

Chain Tensioner Type

N/A Linear/Chain Guiding Head

For Chain Number

N/A 80

Housing Material

N/A Aluminum

Head Material

N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)

Overall Height

N/A 6.68 in

Overall Length

N/A 2.36 in

Overall Width

N/A 1.57 in

Tensioner Application

N/A Chain

Weight

N/A 0.9 lb