COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
395CS/394CS Bearing Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 395CS/394CS

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.6250 in

Closure Type

N/A Open

Compatible Cone

N/A 395CS

Compatible Cup

N/A 394CS

Cone Width

N/A 0.9230 in

Cup Width

N/A 0.7411 in

Dynamic Load Rating

N/A 20200 lbf

Fillet Radius

N/A 0.05 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359298277

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.468 in

Overall Width

N/A 0.9230 in

Static Load Rating

N/A 27700 lbf

Weight

N/A 2.3170 lb