COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
32007XP5 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 32007XP5

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 5

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.3780 in

Closure Type

N/A Open

Cone Width

N/A 18 mm

Cup Width

N/A 14 mm

Dynamic Load Rating

N/A 9350 lbf

Fillet Radius

N/A 1 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359528015

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.4409 in

Overall Width

N/A 0.7087 in

Static Load Rating

N/A 11800 lbf

Weight

N/A 0.49 lb