COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
30222 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30222

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 4.3307 in

Closure Type

N/A Open

Cone Width

N/A 38 mm

Cup Width

N/A 32 mm

Dynamic Load Rating

N/A 73000 lbf

Fillet Radius

N/A 2 mm

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359526103

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.8740 in

Overall Width

N/A 1.6142 in

Static Load Rating

N/A 98000 lbf

Weight

N/A 11.02 lb