COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
332/28PX1 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 332/28PX1

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Special tolerance

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.1024 in

Closure Type

N/A Open

Compatible Cup

N/A 28

Cone Width

N/A 24 mm

Cup Width

N/A 19 mm

Dynamic Load Rating

N/A 13000 lbf

Fillet Radius

N/A 1 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359530568

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.2835 in

Overall Width

N/A 0.9449 in

Static Load Rating

N/A 15600 lbf

Weight

N/A 0.64 lb