COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CR-0614ST Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CR-0614ST

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.1024 in

Closure Type

N/A Open

Cone Width

N/A 0.8760 in

Cup Width

N/A 0.6969 in

Dynamic Load Rating

N/A 17400 lbf

Fillet Radius

N/A 1.5 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359467574

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.4803 in

Overall Width

N/A 0.8760 in

Static Load Rating

N/A 16100 lbf

Weight

N/A 0.74 lb