COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
30208UP4 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30208UP4

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.5748 in

Closure Type

N/A Open

Cone Width

N/A 18 mm

Cup Width

N/A 16 mm

Dynamic Load Rating

N/A 13700 lbf

Fillet Radius

N/A 1.5 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359291711

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.1496 in

Overall Width

N/A 0.7776 in

Static Load Rating

N/A 15100 lbf

Weight

N/A 0.92 lb