COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
864/854 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 864/854

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.7500 in

Closure Type

N/A Open

Compatible Cone

N/A 864

Compatible Cup

N/A 854

Cone Width

N/A 2.2650 in

Cup Width

N/A 1.7500 in

Dynamic Load Rating

N/A 94500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359590005

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.50 in

Overall Width

N/A 2.2650 in

Static Load Rating

N/A 144000 lbf

Weight

N/A 16.06 lb