COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JHM522649/JHM522610 Taper Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JHM522649/JHM522610

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class N

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 4.3307 in

Closure Type

N/A Open

Compatible Cone

N/A JHM522649

Compatible Cup

N/A JHM522610

Cone Width

N/A 46 mm

Cup Width

N/A 38 mm

Dynamic Load Rating

N/A 75500 lbf

Fillet Radius

N/A 2.5 mm

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359081664

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.0866 in

Overall Width

N/A 1.8504 in

Static Load Rating

N/A 123000 lbf

Weight

N/A 10.34 lb