COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CR-1194PX1 Tapered Roller Bearing Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CR-1194PX1

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Special tolerance

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.2500 in

Closure Type

N/A Open

Cone Width

N/A 0.8640 in

Cup Width

N/A 0.6393 in

Dynamic Load Rating

N/A 17500 lbf

Fillet Radius

N/A 2 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359691984

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.9370 in

Overall Width

N/A 0.8640 in

Static Load Rating

N/A 21700 lbf

Weight

N/A 1.42 lb