COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
96900/96140 Large Bore Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 96900/96140

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 9.0000 in

Closure Type

N/A Open

Compatible Cone

N/A 96900

Compatible Cup

N/A 96140

Cone Width

N/A 2.6250 in

Cup Width

N/A 1.8750 in

Dynamic Load Rating

N/A 155000 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359459197

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 14.0000 in

Overall Width

N/A 2.6875 in

Static Load Rating

N/A 315000 lbf

Weight

N/A 15 lb