COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
48685/48620 Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 48685/48620

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 5.6250 in

Closure Type

N/A Open

Compatible Cone

N/A 48685

Compatible Cup

N/A 48620

Cone Width

N/A 1.5625 in

Cup Width

N/A 1.3437 in

Dynamic Load Rating

N/A 59000 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359534504

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 7.8750 in

Overall Width

N/A 1.6250 in

Static Load Rating

N/A 126000 lbf

Weight

N/A 6.403 lb