COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
30207X6/80EW Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30207X6/80EW

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.3780 in

Closure Type

N/A Open

Cone Width

N/A 17 mm

Cup Width

N/A 15 mm

Dynamic Load Rating

N/A 12500 lbf

Fillet Radius

N/A 1.5 mm

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359525892

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.8346 in

Overall Width

N/A 0.7185 in

Static Load Rating

N/A 13800 lbf

Weight

N/A 1 lb