COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3478/3420 Small Size Tapered Roller Bearing D≤101.6
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 3478/3420

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 1.3750 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 20900 lbf

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359531237

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.1250 in

Overall Width

N/A 1.1721 in

Static Load Rating

N/A 25600 lbf

Weight

N/A 2.161 lb