COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
67780/67720 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 67780/67720

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 6.5000 in

Closure Type

N/A Open

Compatible Cone

N/A 67780

Compatible Cup

N/A 67720

Dynamic Load Rating

N/A 83000 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359406658

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 9.7500 in

Overall Width

N/A 1.8750 in

Static Load Rating

N/A 175000 lbf

Weight

N/A 14.700 lb