COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
31320X Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 31320X

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 3.9370 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 80000 lbf

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359527636

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 8.4646 in

Overall Width

N/A 2.2244 in

Static Load Rating

N/A 98000 lbf

Weight

N/A 4.211 lb